ECN Universal Nut
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Universal channel nut for C-Profiles
Specifications
Finish | Electrogalvanized |
Material | Steel |
Nuts and T-Bolts for C-channel System | |
C-Channel Type | Pullout Force F1 |
E0 | 1100 N |
E0L | 800 N |
E1 | 2300 N |
E2 | 1200 N |
E2L | 1200 N |
E3 | 1300 N |
E4 | 1300 N |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.