nVent ERICO Ericontact Insertion Tool, Manual
Hover to magnify image or click to enlarge
nVent ERICO Ericontact Insertion Tool, Manual
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Used to insert single and double nVent ERICO Ericontact Rail Contacts
- Packaged in a toolbox for safe and convenient handling
- Includes two MDRL (715215) Mandrels for 19 mm nVent ERICO Ericontact
Specifications
ERICO ERICONTACT Rail Contact Size | Required Parts | |
8 mm | MDRL8ADP (715218) Mandrel Adaptor and MDRL8 (715216) Mandrel | Order separately |
13.5 mm | MDRL135ADP (715219) Mandrel Adaptor and MDRL135 (715217) Mandrel | Order separately |
19 mm | MDRL (715215) Mandrel | Included |
22 mm | PSKECMB (715596) Insertion Head Plate | Order separately |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.