Network Cabinet Caster Kit, Plated, Steel
Hover to magnify image or click to enlarge
Network Cabinet Caster Kit, Plated, Steel
Catalog#: DLCASTERS
The Network Cabinet Caster Kit provides mobility to Networking PC Cabinets. It mounts to predrilled holes in the base of the cabinet and is recessed once installed. It comes in packs of four and has a load rating of 350 lb. (159 kg) per caster.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The Network Cabinet Caster Kit provides mobility to Networking PC Cabinets
- It mounts to predrilled holes in the base of the cabinet and is recessed once installed
- It comes in packs of four and has a load rating of 350 lb. (159 kg) per caster
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.