Single-Sided Shelf
Hover to magnify image or click to enlarge
Single-Sided Shelf
The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment. Please not the load rating is 75 lb. (34 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment
- Please not the load rating is 75 lb. (34 kg)
Specifications
Color Code | RAL 9005 |
2D DXF
3D Step
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.