Bases
Hover to magnify image or click to enlarge
Bases
Vented bases are designed to be used with nVent HOFFMAN Impeller packages and include a stainless steel mesh to prevent the ingress of debris. The vented bases have a provision to easily install a standard furnace filter. If vented bases are used, a maximum airflow furnace filter is recommended. Filters are not provided. Solid bases are designed to be used with a closed-loop cooling solution.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Vented bases are designed to provide additional airflow to WeatherFlo outdoor enclosures
Specifications
Material | Aluminum |
Finish | Powder Coated |
Color Code | RAL 9003 |
Color | Signal White |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.