Bolt-Down Pedestal
Hover to magnify image or click to enlarge
Bolt-Down Pedestal
Bolt-Down Pedestal is used to support various HMI enclosures and provides optimal viewing and operating height. Die-cast aluminum base flanges bolt to the one-piece mild steel vertical tube for rigidity and stability. Two heights are available as standard offering to meet your ergonomic requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Use 4.00 x 4.00-in. (102 x 102-mm) pedestal with Concept HMI and InLine HMI Enclosures
- Use 8.00 x 8.00-in. (203 x 203-mm) pedestal with ProLine Sloped-Front HMI Enclosures
- Attach pedestal to HMI base with cutout, swivel, swivel tilt or angle adapter with pre-drilled holes
- Hardware and gasket to attach enclosure are included
Specifications
Material | Mild Steel |
Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.