Bonding and Grounding Insulated Ground Jumper Kit
Hover to magnify image or click to enlarge
Bonding and Grounding Insulated Ground Jumper Kit
The Insulated Ground Jumper Kit fastens across splices to provide a secure ground between sections of ladder rack. It's made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lugs mounted on each end. The kit also includes fasteners.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Insulated Ground Jumper Kit fastens across splices to provide a secure ground between sections of ladder rack
- It's made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lugs mounted on each end
- The kit also includes fasteners
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.