ComLine Handle Options
Hover to magnify image or click to enlarge
ComLine Handle Options
The ComLine Handle Options provide locking mechanisms for added enclosure security. They can be padlocked for added security. The kit includes the handle and mounting hardware. It should be installed using the existing enclosure cam.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The ComLine Handle Options provide locking mechanisms for added enclosure security
- They can be padlocked for added security
- The kit includes the handle and mounting hardware
- It should be installed using the existing enclosure cam
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.