Skip to main content

Please Select Your Country/Language Preferences

ContHingeEMCBox Product Photo Hover to magnify image or click to enlarge

Continuous Hinge with Clamps EMC Type 12

This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 12, 13; File No. E27567

cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567

UL 508A Listed; Type 12, 13; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 12,13; File No. E61997

NEMA/EEMAC Type 12, 13

CSA, File No. 42184: Type 12, 13

IEC 60529, IP54

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.