D-Box Padlock Kit
Hover to magnify image or click to enlarge
D-Box Padlock Kit
The D-Box Padlock Kit allows cabinets to be padlocked, providing extra security to protect equipment inside. It includes a field installable hasp and staple. It fits padlocks with maximum 5/16 in. (8mm) shackle diameter and there is no drilling or layout required. Please note the kit includes mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The D-Box Padlock Kit allows cabinets to be padlocked, providing extra security to protect equipment inside
- Includes a field installable hasp and staple
- It fits padlocks with maximum 5/16 inch (8mm) shackle diameter and there is no drilling or layout required
- Kit includes mounting hardware
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.