Finger Guards for Compact Axial Fans
Hover to magnify image or click to enlarge
Finger Guards for Compact Axial Fans
Partnered with Compact Axial Fans, use replacement finger guards for added safety
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- One finger guard is included with each Compact Axial Fan and Cooling Fan Package
- Additional Finger Guards can be mounted on either side of the fan for maximum safety
- All guards are chrome-plated and meet UL 507 .25-inch plug gauge test
Specifications
Finish | Chrome Plated |
Material | Mild Steel |
Color | Unpainted |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.