Metering Cabinet Type 1
Hover to magnify image or click to enlarge
Metering Cabinet Type 1
Metering Cabinet, Type 1 houses metering transformers and instrument assemblies in indoor applications. HQ models meet Hydro-Québec requirements. It includes one pre-punched accessory, one potential transformer and one current transformer panel, and a four-lug splitter block.
Industry Standards
CSA File Number 42184: Type 1
NEMA/EEMAC Type 1
IEC 60529, IP30
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Gland plates on top of two-door enclosure for meter connection
- Hinged door with pull latch and provision for padlocking
- Mounting holes in back
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.