Skip to main content

Please Select Your Country/Language Preferences

P2K2068 Proline G2 Industrial Package 3R Hover to magnify image or click to enlarge

ProLine G2 Industrial Packages Type 3R

ProLine G2 Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid single or overlapping-double door, padlocking handle, solid top, solid rear cover, full mounting subpanel, gland plate base, and lifting eyes. To accommodate joining/baying applications, side covers and side cover hardware kits must be ordered separately. To prevent oxidation in 3R environments, all hardware has been changed to stainless steel or received additional plating.

Read more Read less

Industry Standards

UL 508A Listed 508; Type 3R, 12; File Number E61997

cUL Listed per CSA C22.2 No. 94; Type 3R, 12; File No. E61997

NEMA/EEMAC Type 3R, 12

CSA File Number 42186; Type 3R, 12

IEC 60529, IP66

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.