Skip to main content

Please Select Your Country/Language Preferences

QLine D Enclosure Type 4X Photo Hover to magnify image or click to enlarge

QLine D Enclosure Type 4X

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997

Enclosure flammability evaluated per UL 508A

Polycarbonate Enclosure

NEMA/EEMAC Type 4, 4X, 6, 12, 13

CSA File No. 42186: Type 4, 4X, 6, 12, 13

IEC 60529, IP67

ABS Enclosure

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Color Code RAL 7035
Finish Smooth Gloss
Data Copied
Metric   |   Imperial

Diagrams

Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.