QLine I Extension Rings
Hover to magnify image or click to enlarge
QLine I Extension Rings
Extension rings can be added to QLine I enclosures to provide additional 50-mm to enclosure depth. Extension rings are polycarbonate and cannot be used with quick-release latches.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Use on QLine I enclosures
- Extension rings are polycarbonate, and provide 50-mm additional depth
- Cannot be used with quick-release latches
Specifications
Color | Light Gray |
Material | Polycarbonate |
Color Code | RAL 7035 |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.