Skip to main content

Please Select Your Country/Language Preferences

176113_ESFS Photo Hover to magnify image or click to enlarge

Swing Frame Side Mounted, ESFS

A swing frame for 19" equipment that provides additional mounting space for such equipment, as well as rear access to the fitted components and equipment once opened. It also provides extra space on the lock side of the 19" profiles to optimize the useful depth for equipment to be fixed to the swing frame.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3 mm
Thickness 11 ga
Material Mild Steel
Color Unpainted
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources Video
Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.