nVent LENTON Interlok HY15LM Grout
Hover to magnify image or click to enlarge
nVent LENTON Interlok HY15LM Grout
The nVent LENTON Interlok HY15LM grout is a proprietary, nonmetallic, high-strength, nonshrink grout developed exclusively for the nVent LENTON Interlok coupling system. The nVent LENTON Interlok HY15LM grout is produced under strict nVent quality guidelines in order to ensure product quality along with consistent and reliable performance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Cures quickly, allowing early removal of bracing systems
- Nonmetalic grout will not rust or stain structures
- Designed to provide superior dynamic, seismic and ultimate strength performance for moment frame applications
- For use in pump or gravity fill applications
Specifications
Designed to Meet | ACI 318 Type 1-ASTM A615 Grade 60;ACI 318 Type 1-ASTM A615 Grade 75;ACI 318 Type 1-ASTM A615 Grade 80;ACI 318 Type 1-ASTM A706 Grade 60;ACI 318 Type 1-ASTM A706 Grade 80;ACI 318 Type 2-ASTM A615 Grade 60;ACI 318 Type 2-ASTM A615 Grade 75 |
Part Number | Article Number | Rebar Size, Metric | Rebar Size, US | Rebar Size, Canada | Number of Couplers Per Bag of LENTON INTERLOK Grout |
LK5 | 145575 | 16 mm | #5 | 15M | 24 |
LK6 | 145580 | 20 mm | #6 | 20M | 25 |
LK7 | 145585 | 22 mm | #7 | - | 26 |
LK8 | 145590 | 25 mm | #8 | 25M | 21 |
LK9 | 145595 | 28 mm | #9 | 30M | 17 |
LK10 | 145600 | 32 mm | #10 | - | 13.5 |
LK11 | 145605 | 36 mm | #11 | 35M | 11.5 |
LK40 | 145610 | 40 mm | - | - | 7 |
LKT14 | 145611 | 43 mm | #14 | 45M | 7 |
LKT50 | 145615 | 50 mm | - | - | 4 |
LKT18 | 145620 | 57 mm | #18 | 55M | 4.5 |
Case Study
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
IAPMO®-UES ER-0129
English
ICC-ES AC133
LA City Approval ER-0129
English
IAPMO-UES ICC-ES AC133
LA City Approval ER-0129
English
ICC-ES AC133
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.