Skip to main content

Please Select Your Country/Language Preferences

PH37186.jpg image Hover to magnify image or click to enlarge

T-Series Horizontal Fixed Angle Splice Kit, Top Fill, 15-30°

T-Series splice kits contain the following: Sleeve, filler material kit (filler material, packing, pouring basin ceramic insert and disk, pouring basin ceramic guide tube), pouring basin and pouring basin crucible. Splice kits are ordered based on the quantity of splices needed. Sleeves and filler material kits are one-time use parts. Pouring basins and crucibles are prorated based on their anticipated life. Ordering splice kits simplifies ordering, reduces order errors and helps ensure proper sizing of components. Kits can be ordered with longer (extended) sleeves for use when the reinforcing steel deformation pattern or spacing does not meet the minimum product specifications.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Sleeve Standard Length
Data Copied
Metric   |   Imperial
Splice Kit Components
Splice Kit Filler  Material Packing (2 Required) Pouring Basin  Ceramic Insert  and Disk Pouring Basin  Ceramic  Guide Tube Sleeve Pouring Basin Pouring Basin Crucible
RBT109130H RBF90 RBS354712 RBS5037 RBS5038 RBT1091HA RBWS2223E RBWS22775
RBT1110115H RBF105 RBS354712 RBS5037 RBS5038 RBT11101HA RBWS2222F RBWS22775
RBT1110130H RBF105 RBS354712 RBS5037 RBS5038 RBT11101HA RBWS2223F RBWS22775
RBT189115H RBF270 RBS354720 RBS5037 RBS5039 RBT1891HA RBWS2222M RBWS22777
RBT189130H RBF270 RBS354720 RBS354720 RBS5037 RBS5039 RBT1891HA RBWS2223M RBWS22777

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy