Skip to main content

Please Select Your Country/Language Preferences

SBS-XX-EV Control Panel for Roof and Gutter De-Icing Hover to magnify image or click to enlarge

SBS-XX-EV Control Panel for Roof and Gutter De-Icing

nVent RAYCHEM SBS-XX-EV-10 control panel provides an integrated solution for nVent RAYCHEM self-regulating heating cables in roof and gutter de-icing applications. It offers multi-circuits, multi-sensor, and multi-control with integrated electrical protection. Driven by the built-in smart nVent RAYCHEM EMDR-10 control device, it allows the system only to be activated when cold weather and moisture are detected in combination. A 400 VAC (3 phase) supply is required.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

IP Rating IP65
Housing Material Steel
Mounting Wall Mounted
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing