CableRack Hardware Kit, Black, Steel
Hover to magnify image or click to enlarge
CableRack Hardware Kit, Black, Steel
Catalog#: ECKIT
Kit consists of (4) 1/4-20x1.5 carriage bolts; (12) 1/4-20x.75 carriage bolts; (16) 1/4-20 keps nuts; and installation instructions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Kit consists of (4) 1/4-20x1.5 carriage bolts; (12) 1/4-20x.75 carriage bolts; (16) 1/4-20 keps nuts; and installation instructions
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.