Enlogic, iPDU [EN1 Series] Metered Input, NEMA L6-30P, 30A (24A), 208V, 1 Phase, (36)C13, (6)C19
Enlogic, iPDU [EN1 Series] Metered Input, NEMA L6-30P, 30A (24A), 208V, 1 Phase, (36)C13, (6)C19
Catalog#: EN1315
The Advantage Series Input Metered PDU family offers energy metering with advanced power and environmental monitoring options. Comprehensive monitoring at both the input phase and circuit breaker levels offers advanced alerts of potential overloads. Billing-grade metering provides accurate power consumption data for energy use optimization. The hot-swappable network management controller features Gigabit and redundant ethernet communication with advanced support for external environmental sensors and rack security access solutions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Black Powder Coated Chassis
- IEC 62368 listed. RoHS, and REACH compliant. See drawing for additional information.
- UL 2900-1 certified for safety software cybersecurity for network-connectable products.
- Dual network connectivity ports: 1x Gigabit Ethernet (10/100/1000 Mbps) and 1x (10/100 Mbps) connection/IP address
- Ethernet cascading up to 64 PDUs
- Each PDU can provide DC power sufficient to power netowrk management electronics
- Dual Ethernet ports for redundant network connunications
- Remote connectivity through HTTP(s), iPV4 and iPV6, SSH, Virtual Serial, SNMP (v1, v2c, v3), JSON-RPC, LDAP(S)
- Data efficient REACT framework with native mobile device support
- Tool-less hot swappable Network Management Card (NMC) with Cortex A-5 for microprocessing and memory that can be installed both upright and upside down for top or bottom power inputs
- The border color of the NMC display is user programmable for power source identification by PDU
- The NMC supports up to 10 digital sensors for environmental and/or electronic lock monitoring
- Display languages include English, Spanish, German, French, Italian, Korean, Japanese, and Chinese (simplified)
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Drawing Document
Firmware
Installation Manual / Instruction Sheet
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.