ProLine Containment System Sealing Tape, 32.80 Long, Black, Foam
Hover to magnify image or click to enlarge
ProLine Containment System Sealing Tape, 32.80 Long, Black, Foam
Catalog#: UACAST05IN
Acrycell Sealing Tape is the premium choice for sealing openings in the data center including room perimeter, floor openings, under cabinet, between racks, and around CRAC units. It has a revolutionary sealing technology which significantly reduce costly bypass airflow, increasing usable cooling unit capacity, and ensuring maximized efficiency from HVAC equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Time release expansion that ensures a tight seal around cables and other impediments
- Moldable physical quality that forms a tight seal on uneven surfaces and gaps
- Customizable tape unrolls creating one continuous and uniform top-to-bottom sealing
- Peal-and-stick installation saves labor, time and money
- Compressed tape eliminates pinching, stuffing or otherwise manipulating to install
- Confirmed “Data Center Safe” by a third party laboratory aging test
- The non-particulating, time release Acrycell sealing technology is designed to seal gaps against racks, cabinets or other enclosures in mission-critical data center environments
- Confidently and cost effectively seals gaps against errant airflow ranging from 0.2 to 2 inches (5 to 50 mm) in width, between racks, cabinets or other data center equipment
- Durable Acrycell Sealing Tape is temperature resistant from -40 to 212 F (-40 to 100 C)
- Fire resistant to DIN 4102 Class B1
- Accommodates 36-in. (OSHA minimum aisle widths) and 48-inch (two-floor-tile-wide) aisle ways
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.