ProLine Containment System Express Sealed Doors, 88.00x34.00x12.50, Black, Steel
Hover to magnify image or click to enlarge
ProLine Containment System Express Sealed Doors, 88.00x34.00x12.50, Black, Steel
Catalog#: UACSD4B
Designed for 48-inch (1200mm) wide aisles. Can also provide benefits for wider aisles. A 48-inch (1219 mm) wide version seals aisles from 46-inch (1168 mm) to 54-inch (1372 mm) and a 72-inch (1829 mm) wide version seals aisles from 70-inch (1778 mm) to 78-inch (1981 mm). Custom solutions can also provide benefits for wider aisles.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Aisle doors either slide or swing bi-directionally to provide quick access to aisle way
- Designed for 48-inch (1200 mm) wide aisles, but can also provide benefits for wider aisles
- The Bi-directional doors require a minimum 6-inch (152 mm) clearance from the front edge of the cabinet along its entire height for the hinges to attach
- Works with a variety of cabinets 76-inch (1930 mm) and taller
- Doors can be installed to hot or cold aisle
- Doors attached to side of rack magnetically
- Tool-less design allows for easy installation, removal, and re-installation
- Solution for both new builds and retrofit data centers
- Clear, transparent door and roof panels provide maximum light to aisleway
- Express containment system includes magnetic mounting for quick-install
- Express containment models features tool-less installation with exclusive Magswitch technology
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.