Prefabricated Cable Assembly
Hover to magnify image or click to enlarge
Prefabricated Cable Assembly
Safe 24 V operating low-voltage cable assembly is of simple design and rugged construction to ensure long life and minimum maintenance. The self-regulating feature enables the heating system to vary power output in response to changes in surrounding temperatures and weather conditions. As temperatures increase, the self-regulating cable automatically decreases its heat output, providing dependable over temperature protection. Self-regulating cables conserve energy by providing heat when and where it is needed over the entire circuit length. Available cable assemblies include 12 m (39.4') of regular electrical cable connected in our manufacturing facilities to self-regulating cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Self-regulating heating technology from nVent RAYCHEM
- Touch-safe operating temperature
- Prefabricated and tested in factory
- Designed for installation into mounting channel
- Rugged construction to withstand harsh environmental conditions
Specifications
Material | Copper;Fluoropolymer |
Finish | Nickel Plated |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.