Gasket Kit
Hover to magnify image or click to enlarge
Gasket Kit
Gasket kits are ideal to replace damaged or worn foam-in-place or strip enclosure gaskets. Available in either EPDM or silicone material, these gasket kits allows replacement of current gasket as well as provides a solution to upgrade enclosure gasket for harsh applications. Kits offered with different sized gaskets is suitable to be used on either Wall-Mount or Free-Stand/Floor-Mount Enclosures.
Industry Standards
UL 508A Component Recognized; Type 4, 4x, 12; File No. E61997
cUL Component Recognized per CSA C22.2 No 94; File No. E61997
Suitable for field installation for door, cover and gland plate sealing on HOFFMAN enclosure models rated Types 4, 4X and 12.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Positioned inside enclosure door providing a sealing barrier between the housing and door of an enclosure
- EPDM gasket kits are ideal to replace damaged or worn enclosure gasket
- Silicone gasket provides a secure sealing to protect against water and dust ingress in extreme temperatures
- Silicone gaskets can be used to upgrade current gasket for harsh applications or ideal to replace current silicone gasket
- Strip gasket is field-installable with included sealant and instructions
- Gaskets available in .63-in. (16-mm) wide for Wall-Mount Enclosures
- Gaskets available in 1.00-in. (25-mm) wide for Free-Stand and Floor-Mount Enclosures
- Each kit includes a 20-ft. (6m) roll of strip gasket
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.