Skip to main content

Please Select Your Country/Language Preferences

T3RSCGalvanizedEncl Product Photo Hover to magnify image or click to enlarge

Screw-Cover Drip-Shield Galvanized Type 3R

Galvanized Drip-Shield Screw-Cover, Type 3R is used as a wiring or junction box to protect controls in outdoor applications that require protection from rain, sleet, snow or dripping water.

Read more Read less

Industry Standards

UL50, 50E Listed; Type 3R; File No. E27525

cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525

NEMA/EEMAC Type 3R

IEC 60529, IP32

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.