Skip to main content

Please Select Your Country/Language Preferences

19-IN. SIDE-MOUNT CABINET; 19 INCH SIDE MOUNT CABINET; E19SM2U; E19SM4U; NETWORKING Hover to magnify image or click to enlarge

Side-Mount Cabinet 19-inch

Equipment mounts sideways against the wall; ideal for applications where a low profile is required. Easily removable front cover protects equipment. Integral Velcro® cable tiedown slots facilitate cable routing. Shipped fully assembled. Velcro is a trademark of Velcro Industries B.V.

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

EIA 310-D

Read more Read less Print This Page
Details

Features

Specifications

Color Jet Black
Material Mild Steel
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.