nVent LENTON Quick Wedge Pump
Hover to magnify image or click to enlarge
nVent LENTON Quick Wedge Pump
The nVent LENTON Quick Wedge pump is a standard hydraulic pump that has been specifically modified for use with the ML500 pin driver.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- High pressure of 10,000 psi (69 MPa)
- Easily moved between jobsites
Specifications
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.