- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 417 results (3748 items)
Varistar CP Deco Frame
- 19" plane is integrated into decorative frame
- Aluminum, decorative frame for open cabinet
- Open at front, no door can be fitted
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
- The EMC contact strip is clipped onto th...
1 U Air Deflector for 19" Fan Tray
Air deflector with 1 U height to guide the air from front to top or from bottom to rear.
- Assembly options: – One fan tray: cool a...
- Optimised cooling together with 19" fan trays
- Vertical buildup of heat is avoided via improved airflow
- Optional filter mat, simple to swap during operation
Rebar Bonding Kit, Single Connection
Kit includes Rebar Bonding Plate, Rebar Bonding Clamp and conductor.
- Kit includes Rebar Bonding Plate, Rebar ...
- Provides ground system connection points...
- Used for equipment, machinery and structure grounding
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
Varistar CP Deco Cabinet With 19" Panel Mounts in Deco Frame
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
- Open at front (no door)
- 19" panel mounts integrated into decoration frame
- Rear door with single point locking, sid...
- Static load‐carrying capacity 400 kg (mo...
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...
Non-Insulated Solid Conductor
Solid cable for a variety of applications.
- Solid cable for a variety of applications
- Available in smaller spool sizes for convenience
- LPA and LPC parts are used for lightning...
Tape Conductor
Flat copper low impedance down conductor to be used in lightning protection or grounding applications.
- Lower impedance than equivalent sized round conductor
- Used for lightning protection system dow...
Air Terminal, Imperial Thread
Air Terminal, Imperial Thread.
- Lightning strike termination points for ...
Interscale Flexible Heat Conductor (FHC), 20 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
- Designed for Intel, AMD, Via, Freescale,...
- Provides industry-leading conduction coo...
- Patent pending conduction cooling soluti...
- Secured to PCB with thermally conductive adhesive tape
nVent ERICO Ericore Terminated Conductor
Low-inductance, low-impedance cable designed to minimize voltage build-up due to lightning impulses.
- Low-inductance, low-impedance cable desi...
- Multiple insulated layers of conductor r...
- Upper termination provides an insulated ...
- Requires lower termination kit