Skip to main content
A10000335 Hover to magnify image or click to enlarge

Straight Through Joint

nVent PYROTENAX Straight Through Joint - NAM are a range of field installed, non fire-rated splice kits used to join MI copper-sheathed cables (with up to seven conductors), either where the manufactured length is shorter than the run length or for repair of damaged cables. If moisture is present, it must also be protected with a moisture protection kit.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Voltage Rating 600 V
Material Brass
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing