Products | 190 results (1561 items)
In-Pipe Retro Heating Cable
For in-pipe freeze protection applications, with electronic controller, 120 V or 240 V.
920 Series, SSR Switch Interface Component
A switch interface for solid state relays (SSR) in the nVent RAYCHEM 920 Series control and monitoring systems.
ACS-30 Power Control and Distribution Panel
A modular, multi-application, centralized control and monitoring system.
Core Sealer, Cold-Applied
Replacement cold-applied, heating cable core sealer kit suitable for hazardous areas.
920 Series, Operator Console
A simple interface to make the 920 Series controller easy to program and operate.
AutoMatrix Power Connection Kit
Copper-free aluminum power connection kit, for single or dual heating cable entry.
LBTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of longline applications without steam-cleaning requirements. Suitable for hazardous areas.
GEHU Configured MI Heating Unit
Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.
High-Profile End Seal Replacement Indication Light
A replacement indicator light.
MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.
RTD-7AL RTD Sensor Assembly
Pipe mounted CID1 RTD for accurate temperature sensing (–100 °F to 900 °F) in hazardous areas. Approved for CID1 locations.
Cable Tie
Cable ties for quick and easy installation of trace heating cables.