Junction Box for Non-Hazardous Locations
Hover to magnify image or click to enlarge
Junction Box for Non-Hazardous Locations
nVent RAYCHEM JB16-02 and JB-82 temperature-resistant polycarbonate junction boxes for non-hazardous areas. For use with nVent RAYCHEM self-regulating heating cables, to make a power connection, tee, splice, powered splice/tee. Up to four heating cables, or three heating cables and the appropriate size power cable can be connected through the four entries and connected to the rail mounted terminals.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple installation with a nVent RAYCHEM support bracket
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.