RIM-C Channel Panel
Hover to magnify image or click to enlarge
RIM-C Channel Panel
nVent RAYCHEM RIM-C channel panels are used to provide a heated channel for snow melt to flow. RIM2-C panels embed 2 runs of high wattage self-regulating cables in metal panels to form a channel. These are typically used to direct snow melt from one section of the roof to another, usually the drain or eave.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Aesthetically pleasing solution: by concealing the heating cable, complete snow melt from the drain to the roof eave
- Available in a wide variety of colors
- Long term roof deicing solution: by mechanically protecting the heating cable
- High performance and reliable solution: for heavy snow load areas
- Energy efficient, self-regulating heating cable plus advanced UL and CSA Certified control systems
- Reliable during long life: 20 year product warranty available
- Maintenance free
Specifications
Heating Capacity | 24 W/ft |
Heating Capacity | 79 W/m |
Cable Type | Self-Regulating |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.