ETS-05 Electronic Thermostat
Hover to magnify image or click to enlarge
ETS-05 Electronic Thermostat
nVent RAYCHEM ETS-05 hazardous area electronic surface sensing thermostats provide accurate temperature control for heating cables. The ETS-05 is available as an Ambient sensing thermostat and as line sensing thermostat. The ETS-05-L is adjustable to 199 °C, ETS-05-H up to 499 °C. ETS-05 has a LED to indicate status of the thermostat, heating cable and sensor. The ETS-05 is available with an alarm relay for remote monitoring.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simple to install and operate
- Temperature set by digital rotary switches inside the enclosure
- PT100 sensor supplied with 2m cable
- Available with earth plate
- Alarm relay optional
Specifications
Thermostat Type | Electronic Thermostat |
Material | Glass Fiber Reinforced Polymer |
IP Rating | IP66 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.