Elexant 5010i Field Controller
Hover to magnify image or click to enlarge
Elexant 5010i Field Controller
nVent RAYCHEM Elexant 5010i is an advanced field-mountable electronic temperature controller providing local control and central monitoring capabilities, used for single phase circuits up to 25 A and suitable for hazardous areas. The Elexant 5010i-LIM is provided with an integrated digital intelligent safety temperature limiter (SIL 2 device).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Easy to install, program and operate
- Remote configuration and monitoring through the user interfaces TOUCH 1500 and NGC-UIT3, or via the nVent RAYCHEM Supervisor software
- Local monitoring and configuration by using the hand-held wireless tablet
- Extensive control, monitoring and alarm capabilities
- Automated system check, reduces unexpected and expensive downtime of important pipelines
- Alarm relay, RS-485 Modbus communication
Specifications
Height | 4.72 in |
Width | 8.66 in |
Current Rating | 25 A |
Voltage Rating | 100 – 250 V |
Height | 120 mm |
Width | 220 mm |
Controller Temperature Setting | 328 – 1292 °F |
Controller Temperature Setting | −200 to 700 °C |
Operating Temperature | −50 to 60 °C |
Operating Temperature | −58 to 140 °F |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.