nVent ERIFLEX Zipflex Sleeve
Hover to magnify image or click to enlarge
nVent ERIFLEX Zipflex Sleeve
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Quick and easy screening
- Installation tool included
- Halogen free
Specifications
Color | Black |
Material | Polypropylene |
Flammability Rating | UL® 94HB |
Working Temperature | -22 to 284 °F |
Working Temperature | -30 to 140 °C |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.