EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail
Hover to magnify image or click to enlarge
EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail
Stainless steel gasket is clipped into a groove of horizontal rail and enables contact to the cover plate.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Stainless steel gasket is clipped into horizontal rail and forms the contact cover plate
- Fits all horizontal rails
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.