- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 364 results (3026 items)
Varistar CP Deco Cabinet With 19" Panel Mounts in Deco Frame
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
- Open at front (no door)
- 19" panel mounts integrated into decoration frame
- Rear door with single point locking, sid...
- Static load‐carrying capacity 400 kg (mo...
EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
- Adapter to hold conduction cooled assemb...
Interscale Flexible Heat Conductor (FHC), 20 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
- Designed for Intel, AMD, Via, Freescale,...
- Provides industry-leading conduction coo...
- Patent pending conduction cooling soluti...
- Secured to PCB with thermally conductive adhesive tape
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
- The EMC contact strip is clipped onto th...
1 U Air Deflector for 19" Fan Tray
Air deflector with 1 U height to guide the air from front to top or from bottom to rear.
- Assembly options: – One fan tray: cool a...
- Optimised cooling together with 19" fan trays
- Vertical buildup of heat is avoided via improved airflow
- Optional filter mat, simple to swap during operation
Varistar CP Frame
Varistar welded steel frame for high static load requirments. For 19", ETSI or mounting plate integration.
- Welded, finish powder-coated, black gray, RAL 7021
- St, 1.5 mm, zinc-plated, with central GND/grounding point
- Static load-carrying capacity max. 1600 kg
- Please order adjustable feet separately
Varistar CP Mobile Frame
Varistar welded steel frame for high static load requirments. For 19", ETSI or mounting plate integration. For mobile ap...
- Welded, finish powder-coated, black gray, RAL 7021
Varistar CP Deco Frame
- 19" plane is integrated into decorative frame
- Aluminum, decorative frame for open cabinet
- Open at front, no door can be fitted
SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19"
PDU with primary outlet, secondary outlets switch on when there is Power consumption on the primary outlet.
- Mounting height 1 U
- Connecting cable 2 m with SCHUKO/UTE plug
- Socket strips can be rotated through all...
- Horizontal or vertical mounting
Varistar CP IP 20 Cabinet, Glass Front Door, Steel Rear Door
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
- Type of protection IP 20
- With glass front door
- Doors with single point locking, side pa...
- Static load-carrying capacity 1600 kg
Interscale Flexible Heat Conductor (FHC), 70 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
- Designed for ATX/ITX/Mini ITX & COM usin...
- Compatible with Interscale C enclosures
- Provides industry leading conduction coo...
- Conductor block expands/contracts vertic...
19" Vented Front Grille, 2 U, Filter Mat
Filter mat for 19" vented front grill.
- Replacement air filter mat for 19" vented front grill