Cable Runway Elevation Kit
Hover to magnify image or click to enlarge
Cable Runway Elevation Kit
The Cable Runway Elevation Kit elevates ladder rack 3 or 6 inches (76 or 152 mm) above the rack-to-ladder mounting plate. This kit can be used on any width ladder rack. The kit includes two brackets and all mounting hardware necessary.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Cable Runway Elevation Kit elevates ladder rack 3 or 6 inches (76 or 152 mm) above the rack-to-ladder mounting plate
- This kit can be used on any width ladder rack
- The kit includes two brackets and all mounting hardware necessary
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.