Skip to main content

Please Select Your Country/Language Preferences

F2245EGV_LIWWGV_45Elbow, Commercial > Cable and Wire Management > Lay-In Wireway > Lay-In NEMA Type 1 Galvanized Wireway, Galvanized 45-Degree Elbow; F101045EGV, F121245EGV, F2245EGV, F4445EGV, F6645EGV, F8845EGV   . Hover to magnify image or click to enlarge

Elbow 45-Degree Lay-in Galvanized

Lay-in Galvanized 45-Degree Elbows are used for continuous run with 45-degree turns. Any side can be removed, retaining lay-in feature regardless of how the elbow is oriented. Lay-in feature allows wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Sides are held together with screws.

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.