Filter Adhesive
Hover to magnify image or click to enlarge
Filter Adhesive
Designed to maximize the efficiency of all expanded aluminum air filters. Use of Filter Adhesive doubles the dust-retention capacity of the filter. Adhesive contains a low-viscosity water-soluble oil which absorbs dirt particles trapped on the surface of the filter. Through the circulation of the oil, a renewed impurity-absorbing surface is constantly established.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Wash with water to remove dust, dirt and other impurities
- Once the filter is dry, re-coat with adhesive
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.