Skip to main content

Please Select Your Country/Language Preferences

PROLINEPagodoTop Product Photo Hover to magnify image or click to enlarge

High-Performance Pagoda Exhaust Vent Top with Cutout

The tops fit standard frames. Single-bay tops have a cutout that accepts one high-performance pagoda vent. Double-bay tops have one cutout that can be oriented for left-bay or right-bay pagoda ventilation. EMC tops are finished with paint over plated surfaces. Bolts are furnished to hold top in position.

Read more Read less

Industry Standards

This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.

Read more Read less Print This Page
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.