Hinge Cover Medium Quarter Turn Latch Type 3R
Hover to magnify image or click to enlarge
Hinge Cover Medium Quarter Turn Latch Type 3R
The Hinge-Cover, Medium, Quarter Turn, Type 3R enclosures protect wiring and other electrical components in outdoor applications where rain, sleet, snow or dripping water may be present. Now available with quarter turn, wing knob handles featuring integrated padlocking provisions to safeguard the solution. These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567
NEMA/EEMAC Type 3R
IEC 60529, IP32
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Drip shield top and seam-free sides, front, and back protect from rain, snow, and sleet
- Quarter turn, wing knob handles with padlocking provisions secure the cover (quantity 2-3, enclosure height dependent)
- Handles feature two distinct through-holes that support padlock shackle diameters of 4.5 - 7.5 mm and 7.5 - 10 mm respectively
- Collar studs provided for mounting optional panels
- No gasketing or knockouts
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.