Skip to main content

Please Select Your Country/Language Preferences

A36R2412HCRQTH Medium Quarter-Turn Latch Hover to magnify image or click to enlarge

Hinge Cover Medium Quarter Turn Latch Type 3R

The Hinge-Cover, Medium, Quarter Turn, Type 3R enclosures protect wiring and other electrical components in outdoor applications where rain, sleet, snow or dripping water may be present. Now available with quarter turn, wing knob handles featuring integrated padlocking provisions to safeguard the solution. These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in.

Read more Read less

Industry Standards

UL 50, 50E Listed; Type 3R; File No. E27567

cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567

NEMA/EEMAC Type 3R

IEC 60529, IP32

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.