InLine EMC Enclosure Type 1
Hover to magnify image or click to enlarge
InLine EMC Enclosure Type 1
InLine EMC Enclosures provide style, functionality and EMC protection. The flush body-to-door design can be secured by either screws or quarter-turn latches, making these enclosures an excellent choice for applications requiring an aesthetic appearance and EMC protection.
Industry Standards
UL 508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 1; File No. E61997
Mounting brackets required to meet UL/CSA external mounting requirement.
NEMA/EEMAC Type 1
IEC 60529, IP40
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Seams continuously welded and ground smooth
- External formed body flange channels away liquids
- Large perimeter body opening
- Mounting holes in back of body for direct mounting or optional external mounting brackets
- Bonding provision on cover and body
- Metalized non-woven fabric EMI/RFI material covering UL94HP-rated urethane foam gasket
- Plated interior surfaces for gasket contact areas and conduit entries
- Hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
- Installation instructions
- Shielding effectiveness greater than 50 dB at 1 GHz
- INLINE EMC Screw-Cover Enclosures:
- Captivated cover screws with sealing bushings
- Integral gasket compression stops
- INLINE EMC Hinged-Door Enclosures:
- Door opens 180 degrees
- Removable hinged door
- Self-grounding, slotted quarter-turn latch
- Finish: Textured RAL 7035 light-gray polyester powder paint inside and out over a plated interior
- Shielding effectiveness tested in accordance with: IEEE 299, VG 95-373 part 15, MIL-STD-285
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.