Skip to main content

Please Select Your Country/Language Preferences

PPRO-07 Product Photo Hover to magnify image or click to enlarge

ProLine 100mm Solid Base Cable Entry Gland Plate

Fits all standard ProLine 100-mm Solid Base gland openings. Solid Base gland openings. Can be used in place of standard solid gland plates furnished with 100-mm Solid Base. Adjustable opening for cable entry is foam-lined to maintain a dust-tight seal.

Read more Read less

Industry Standards

UL Listed; Type 1

This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.