Skip to main content

Please Select Your Country/Language Preferences

PROLINEDressFrame1 Product Photo Hover to magnify image or click to enlarge

ProLine Dress Frame

A Dress Frame provides a decorative trim when a front door or cover is not used. The dress frame can be installed on the front or rear of a ProLine frame as a substitute for a door. The dress frame is provided with a snap-in design for easy installation with no tools required. Order rack angles separately, if needed.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52 mm
Thickness 16 ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.