ProLine G2 Top Mounting Module
Hover to magnify image or click to enlarge
ProLine G2 Top Mounting Module
The Top Mounting Module installs to the top of an enclosure providing space for cable management, and facilitating cable passage into the enclosure from above. The module is constructed from a mini ProLine frame, and as such is joinable to accommodate multi-bay solutions. Removable covers are supplied with the module for sealing purposes, while the standard Solid Top (sold separately or included with Industrial Package) is used to enclose the solution as it is mounted to the top of the module.
Industry Standards
NEMA Type 12 environmental rating
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Solution includes frame, width and depth mounted covers, gaskets for sealing junction between top of frame and module, and all installation hardware to secure to the top of a G2 frame
- Solid Top sold separately, but also included with standard Industrial Package
- 200mm and 300mm heights available
- Includes single ground stud per cover
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.