Skip to main content

Please Select Your Country/Language Preferences

PROLINEGoldDblBayGroup Product Photo Hover to magnify image or click to enlarge

PROLINE Gold Series Desk Console Double Bay Type 12

The ProLine Gold Series Double-Bay Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. With front and rear doors for easy access, the console provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File Number E61997

cUL Listed per CSA C22.2 No 94; File No. E61997

NEMA/EEMAC Type 12

IEC 60529, IP 55

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.