ProLine Levelers
Hover to magnify image or click to enlarge
ProLine Levelers
Four post-type levelers allow adjustment for uneven floors. Levelers can be attached to the bottom of a frame or to a 0-mm solid base. Levelers are plated and the leveler base is capped with black plastic to provide resistance to marring.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Adjustable for 17-mm to 35-mm height Four levelers will support a maximum of 453.6 kg (1000 lbs.)
- Ball and socket construction
- Four levelers will support a maximum of 453.6 kg (1000 lbs.)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.